Brewery - utilities

Overview

Overview

Brewery utilities

Backed by years of experience in the brewery industry Grundfos offers a dedicated range of utility pumps, perfectly designed to support the delicate and critical processes.

Peace of mind is easily achieved by choosing our tried and tested pumps in the cooling processes where consistent temperature is of the utmost importance to ensure that the brew is not ruined. Grundfos' single-stage and multistage cooling pumps efficiently keep the temperature constant – and even cut back on the energy-consumption thanks to the high-efficient performance.

If so required, Grundfos' expertise can be applied to allow you to reclaim heat from the cooling processes or to reclaim CO2 for use in different brewery processes.