Brewhouse

Overview

Overview

Brewhouse

Grundfos' range of specialised pumps for brewery applications offers highly reliable operation throughout the brewing process – from the mixing of raw materials to the critical beer processing in the tank farms.

Characterised by high temperatures combined with poor inlet conditions, the mixing process requires extremely robust pumps that can hold their ground. Grundfos' unique stainless steel brewhouse pump is capable of doing just that – and of handling the wearing solids contained in the mixture. The result of this carefully constructed end-suction pump is efficient fluid transportation in highly demanding environments and a long product life.

Once the brew reaches the tank farms hygiene becomes an increasingly important factor. Grundfos' sanitary end-suction pumps are ideal for the critical fermentation process where the ingress of external bacteria particles must be avoided at all costs. The unique hygienic design offers a surface completely free of seams and edges to ensure that no bacteria particles can accumulate in the pump.

Equally important, all Grundfos' sanitary pumps are CIP-compatible, offering easy and efficient cleaning of tanks, pipes and process lines without dismantling the equipment. This allows you to optimise batch operation and reduce the consequent downtime to an absolute minimum.

ChallengeSolution
Maximum hygiene is essential in breweries where external bacteria must be avoided at all costs.All Grundfos' sanitary pumps are CIP-compatible, allowing tanks, pipes and process lines to be efficiently cleaned without having to dismantle the equipment. Precise dosing pumps speed up the CIP-process by adding only the necessary detergent, consequently reducing the flushing of the system. Every CIP-system is followed by a self-priming pump, that removes every last drop of detergent in tanks and pipes.

Important notes

  • All Grundfos’ sanitary pumps carry the EHEDG certificate.
  • Choose SiC/SiC mechanical seals if oxidizing disinfection agents liberate bacteria.

 





    Facebook Twitter LinkedIn Technorati
Related products