Clean utilities

Overview

Overview

Clean utilities

Whether you make pure water, clean steam or water for injection (WFI), Grundfos' sanitary pumps are guaranteed to maintain the purity. Our dedicated range has been specifically developed to handle these sensitive media. Made from stainless steel (AISI 316L) and with shaft seals designed to operate with these media, the unique pumps promise maximum uptime and long lifetime.

Specifically for pure water and WFI-processes where water consumption during the day invariably will fluctuate, an integrated frequency drive allows full control of the process – which in turn leads to highly optimised energy consumption.

ChallengeSolution
The lifetime of the shaft seal must be optimised.Grundfos offers shaft seals with silicium carbide surfaces, which make them wear resistant. Choosing a flushed seal solution can further increase the lifetime of the shaft seal.
The cleanability and sterilisability must be 100% reliable.Grundfos' pumps are available in cold-rolled mechanical and electropolished stainless steel. Also, the CIP and SIP-compatible pumps are approved according to the EHEDG standard and all wetted parts can be delivered with material traceability certificates.
Variable flow is a requirement.Grundfos pumps can be supplied with frequency drives that ensure optimal flow regulation and also optimise energy consumption. By choosing an integrated frequency drive, a perfect match between the drive settings and the actual pump operation is secured.

 





    Facebook Twitter LinkedIn Technorati
Related products