Filling

Overview

Overview

Filling

The need for highly hygienic handling continues once the brew leaves the tank farms after 6-8 weeks. This makes Grundfos' sanitary centrifugal pumps ideal for transporting the finished beer to the filling stations, ensuring that no external particles interfere with the characteristic flavour of the particular beer.

Accommodating the high hygienic standards in breweries, all sanitary pumps are CIP-compatible which facilitates efficient and quick cleaning of all pipes without having to dismantle the equipment. A CIP-system can also be applied to the tank farms to allow easy and 100% reliable cleaning of the inside of the tanks. Every CIP-system is followed by a self-priming pump to efficiently remove every last drop of detergent in tanks and pipes.

As control is important in this final stage, the process can benefit from a Grundfos E-solution, allowing the pump speed to automatically adjust to the speed of the filling equipment. The advanced E-solutions make for optimised processes and energy-efficient operation.

 

ChallengeSolution
Maximum hygiene is essential in breweries where external bacteria must be avoided at all costs.All Grundfos' sanitary pumps are CIP-compatible, allowing tanks, pipes and process lines to be efficiently cleaned without having to dismantle the equipment. Precise dosing pumps speed up the CIP-process by adding only the necessary detergent, consequently reducing the flushing of the system. Every CIP-system is followed by a self- priming pump to remove every last drop of detergent in tanks and pipes.

 

Important notes

  • All Grundfos’ sanitary pumps carry the EHEDG certificate.
  • Choose SiC/SiC mechanical seals if oxidizing disinfection agents liberate bacteria.

 





    Facebook Twitter LinkedIn Technorati
Related products