Milk Treatment

Overview

Overview

Milk treatment

Grundfos' range of sanitary pumps is designed to meet the strict hygiene criteria in milk treatment applications, ensuring that your final product is one of high quality.

During the treatment process single-stage centrifugal pumps transport the milk from one tank to the next, while an end-suction pump enables quick heating of the milk to kill all bacteria – and an equally quick cooling process. A speedy pasteurisation is crucial in order to protect the flavour of the milk. Once the pasteurisation is completed, the milk continues to the process step where it can be made into a variety of dairy products.

ChallengeSolution
In order to protect the flavour of the milk – and consequently ensure high quality in the finished product – a very quick heating and cooling process is crucial.Grundfos’ end-suction pump quickly enables efficient pasteurisation of the milk to kill all bacteria.
Maximum hygiene is essential in all dairies.All Grundfos' sanitary pumps are CIP- compatible, allowing tanks, pipes and process lines to be efficiently cleaned without having to dismantle the equipment. Precise dosing pumps speed up the CIP-process by adding only the necessary detergent, consequently reducing the flushing of the system. Every CIP- system is followed by a single-stage priming pump that removes every last drop of detergent in tanks and pipes by circulating rinsing water

Important notes

  • Grundfos’ sanitary pumps carry the EHEDG certificate. Certain models also carry the 3A certificate.
  • Choose SiC/SiC mechanical shaft seals if the oxidizing disinfection agents could potentially cause corrosion.

 





    Facebook Twitter LinkedIn Technorati
Related products