Painting system

Overview

Overview

Painting

All Grundfos pumps for painting applications are developed with careful attention to efficiency and accuracy. Depending on specific requirements the pumps can be customised with e.g. double sealing, removal coupling and silicone-free construction thanks to the modularity of the design.
In addition, the entire range is available in stainless steel, efficiently resistant to aggressive media and easy to clean.

Easy maintenance and low operating costs are additional benefits of Grundfos' range of multistage pumps for painting and pre-treatment applications.


ChallengeSolution
Energy efficiency is an increasingly important issue in the automotive industry.Grundfos’ highly reliable pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

Important notes

  • All Grundfos pumps specially developed for the automotive industry are available with entirely silicone-free components.
  • All pumps for the automotive industry are fitted with high-efficient EFF1 motors.
  • ATEX-approved pumps and motors are available on request.




    Facebook Twitter LinkedIn Technorati
Related products