Pressurised Pumping Systems

Overview

Overview

In areas with a high water table, where the topography is flat or where pumping is required, Grundfos can fit pumping stations with pumps, level sensors and Dedicated Controls that let you reduce pipe diameters and increase fluid speed in closed, pressurised pipes systems, all managed with precision and efficiency.

The SEG AutoAdapt sewage grinder is an example of an innovative Grundfos solution for pressurised pumping systems. In addition to efficient cutting of all material in the wastewater, the SEG AutoAdapt simplifies pump pit management and reduces costs, eliminating 75% of all service calls and reducing installation and commissioning costs by 50%.

Grundfos can supply Grundfos PUST, which is a complete pressurised pumping system designed for easy transport and which are self-cleaning, with smooth surfaces. Essential for these prefabricated pumping stations is low maintenance and easy service. The Grundfos sewage grinders used in PUST are ideal for pressurised sewer systems where the demand is for efficient cutting when required, and the Grundfos sewage grinders used are designed for durable use with submerged operation and concentrated sewage flows.

Dedicated Controls for pumping stations has anti-clogging functionality built-in. The “flush and reverse” function prevents clogging caused by the increasing amounts of the fibrous component in sewage today. The anti-clogging function acts on any abnormal events to stop pumps from blocking, avoiding costly downtime.

Control and monitoring systems increase the potential for improving both efficiency and reliability. Grundfos supplies pump starters and external variable speed drives (Grundfos CUE), Dedicated Controls for easy control of pump functionalities, and internet-based supervision (Grundfos Remote Management) with an easy-to-use SCADA interface.

Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution. Grundfos commissioning agreements ensure correct installation and service agreements cover all eventualities, from routine maintenance to spare parts and pump audits, for optimal operation.





    Facebook Twitter LinkedIn Technorati
Related products
Downloads

Downloads

 

sewage pumping

Sewage pumping

Concise info and theory for optimising infrastructure.


wu profile

Take a step back...

And see the bigger picture. Grundfos Water Utility profile brochure.