Pumping from inside buildings

Overview

Overview

The removal of larger volumes of wastewater and sewage from blocks of flats, hotels, restaurants and other building complexes places strict demands on a pumps system. With collection below ground level in a closed system, the solution must offer low maintenance, safety and high efficiency for carrying wastewater and raw sewage to the sewer line. Grundfos offers lifting stations that are designed to reduce operating and installation costs and optimise operating efficiency.

Grundfos lifting stations are part of a complete range of wastewater removal and sewage handling products. Grundfos Multilift products offer compact design, durability, versatility and the ability to handle large volumes in one or two pump solutions with varying tank capacities.

Your Multilift pump system can control possible fluctuations in demand for performance with the Grundfos series of level controllers offers highly reliable monitoring and control for up to six pumps, and can work together with motor protection and frequency converters. A comprehensive range of sensor accessories – such as level, flow and temperature sensors – ensures that you have the data required for your pumps’ control system.

Grundfos can supply control and monitoring systems that increase the potential for improving both efficiency and reliability. The Multilift control (LC109) can be incorporated into a Building Management System (BMS), ensuring vital alarms. Plug-and-play communication interfaces that work with 95% of the communication standards available on the market make possible internet-based supervision (Grundfos Remote Management), with an easy-to-use SCADA interface.

Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution. Grundfos commissioning agreements ensure correct installation and service agreements cover all eventualities, from routine maintenance to spare parts, for optimal operation.





    Facebook Twitter LinkedIn Technorati
Downloads

Downloads

 

sewage handbook

Sewage pumping

Concise info and theory for optimising infrastructure.


wu profile

Take a step back...

And see the bigger picture. Grundfos Water Utility profile brochure.