Surface water

Overview

Overview

Surface water

Highly reliable operation is a matter of course when Grundfos pumps are used for pumping surface water of any kind – from seawater and river water to rainwater. Our high-efficient multistage pumps have been specifically designed to withstand the abrasive media encountered in the various types of surface water. On top of stainless steel, cast iron and bronze, the range is available in titanium for seawater applications. Shaft seals and impellers have also been carefully designed in order to prolong the life of the pump and avoid corrosion.

If the surface water is to be treated, Grundfos offers a wide range of disinfection systems and mechanical and digital dosing pumps that will efficiently support the chemical and microbiological processes in reaching the exact quality required. Moreover, measurement and control solutions can be customised to meet individual needs.

ChallengeSolution
The abrasive/corrosive (high salt content) media in seawater wear the pump.Grundfos offers titanium pumps specifically designed for seawater applications to avoid corrosion and ensure long life.

    Facebook Twitter LinkedIn
Related products
Contact
Local sales company

Telephone

(021) 46951900, 4606909 (hunting)

Fax

(021) 4606901

Address

Intirub Business Park
Graha Intirub 2nd & 3rd Floor
Jl. Cililitan Besar No. 454 ,
Halim , Jakarta 13650

Local service centre

Telephone

021- 46951900