Water Control Centre

Overview

Overview

Pumping solutions are part of complex systems where everything needs to interact efficiently, ensuring trouble-free and continuous operation. Grundfos has developed a range of dedicated communication modules and controls to cover every eventuality, from sensors through BUS units to remote controls and customised software. Grundfos solutions can communicate with 95% of the communication standards available on the market.

Dedicated Controls enable easy controlling of typical and special pump functionalities such as energy optimisation and offer an easy to use SCADA interface. Software tools enable commissioning data to be saved for the next pumping station, offering rapid commissioning with reduced risk. To enable communication with a central SCADA system or supervisory controller, Grundfos monitoring and control systems include plug-and-play communication interfaces.

Water systems involve great fluctuations in demand for performance. The Grundfos series of level controllers offers highly reliable monitoring and control for up to six pumps, and can work together with motor protection and frequency converters. A comprehensive range of sensor accessories – such as level, flow and temperature sensors – ensures that you have the data required for your pumps’ control system. Monitoring and control specialists from Grundfos can contribute to finding the right solution based on your objectives for a given set-up.

Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution. Grundfos commissioning agreements ensure correct installation and service agreements cover all eventualities, from routine maintenance to spare parts and pump audits.





    Facebook Twitter LinkedIn Technorati
Downloads

Downloads

 

Pumps in Water Treatment

Pumps in Water Treatment

Water treatment with the pump as a central element.


wu profile

Take a step back...

And see the bigger picture. Grundfos Water Utility profile brochure.