ECADEMY

Benefits summary

Unilift_Task 02_main images_900x425

Benefits summary

This document summarises the main benefits of Grundfos Unilift drainage solutions.

Wide range
The Grundfos Unilift range of submersible drainage pumps meets a wide variety of fixed installation and portable needs, including drainage, removal of effluents, and sewage handling.

Drain flooded basements down to 3 mm
The Unilift CC is our most advanced domestic drainage solution, able to drain flooded basements, for example, down to just 3 mm.

Corrosion-free materials
Stainless steel and composite materials eliminate the risk of corrosion.

Advanced features
The Unilift CC features a unique hydraulics system, comprehensive motor protection, and an automatic air vent for trouble-free start-up.

..PDF

UNILIFT task 02.pdf (size: 0.6MB)

DOWNLOAD FILE