Heating Products

Heating Products
New Alpha 2

Four New Features Has Made The ALPHA2 Even Tougher

Robust start-up: Shakes free any impurities before the pump starts at the beginning of the heating season

Summer mode: Adjustment of the pump’s performance in the summer to the warmer temperature outside – giving customers extra energy efficiency

Magnetite resistance: Ensures that no small pieces of metal get stuck in the pump’s vital parts leaving it vulnerable to failure

Dry-running protection: Makes sure your pump never runs without liquid in the system

Learn more details about ALPHA2 here

New Magna 3

The Intelligent MAGNA3 All-purpose Pump. Easy Installation.

The best all-purpose circulator on the market gives you the best installations out there.

From cuts power consumption with up to 85%, Easy to install, operate and maintain and The AUTOADAPT function means that eight out of every 10 installations can rely on this feature to automatically select the optimal setting

Learn more details about MAGNA3 here

Heating Application

Want More Applications?

We have solutions for every pumping application. See the full range here

Product Guide

Which Pump Should You Choose?